IESNA:LM-63-2002
[TEST]P1201019
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2D-940-U-T2R-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]12484
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1439.6 1993.1 2429.5 2752.8 2985.4 3139.7 3184.6 3159 3215.6 3528.8
4025 4594 5139 5613.4 6014.2 6372.3 6584 6646 6534.4 6208.8
5578.5 4432.7 3562.1 2904 1792.3 1009.3 696.9 506.2 389.2 316.3
266.7 148.1 92.3 5.4 0 0 0
1439.6 2005.5 2440.4 2759 3005.5 3162.1 3208.6 3196.2 3251.3 3522.6
3997 4589.3 5151.4 5626.6 6027.4 6368.5 6600.2 6674.7 6562.3 6243.6
5637.4 4516.4 3562.1 2938.9 1867.5 1037.2 710.9 513.2 393.8 320.9
272.9 136.4 95.4 12.4 0 0 0
1439.6 1987.7 2420.2 2751.3 3003.2 3175.3 3259 3256.7 3298.6 3527.3
3949.8 4478.5 5001.7 5463.8 5840.5 6118.1 6386.3 6519.6 6491.7 6260.7
5794 5056 4000.9 3218.7 2396.2 1272.9 801.6 569.8 434.9 352.7
301.6 245 194.6 149.6 68.2 0 0
1439.6 1953.6 2383 2717.2 2990 3204.8 3327.3 3364.5 3389.3 3542
3869.9 4286.2 4787.8 5213.4 5563.8 5839 6078.5 6266.9 6316.5 6223.5
5925.8 5416.5 4675.4 3814.9 2984.6 2147.4 1336.5 816.3 536.5 396.9
330.2 273.7 220.2 158.9 55 1.6 0
1439.6 1902.4 2314.8 2652 2946.6 3202.4 3387.7 3497 3543.5 3634.2
3846.7 4177.7 4588.5 4966.9 5301 5580.8 5828.1 6039.8 6184 6221.9
6129.7 5874.6 5376.9 4656.8 3837.4 2983.8 2068.3 1227.2 724.8 480.6
376.8 317.8 244.2 167.4 58.1 0 0
1439.6 1869.1 2249.7 2578.4 2886.9 3164.5 3407.1 3584.6 3702.5 3791.6
3922.6 4148.2 4473 4827.3 5174.6 5480.8 5755.3 5960.7 6132.8 6273.9
6385.5 6364.6 6226.6 5897.9 5312.6 4525.8 3603.2 2612.5 1612.5 953.5
612.4 387.6 195.4 83.7 24 2.3 0
1439.6 1787.7 2142.7 2459 2759.8 3052.8 3328.8 3576.1 3766 3922.6
4059.1 4213.3 4414.1 4703.3 5034.3 5407.2 5750.6 6082.4 6367.7 6623.5
6872.3 7146 7265.4 7339 7292.5 6936.7 6241.3 5151.4 3741.2 2267.5
1063.6 497.7 227.9 86 24.8 4.7 0
1439.6 1710.9 1982.2 2269.1 2543.5 2824.1 3099.3 3365.2 3619.5 3850.5
4055.2 4254.4 4443.6 4630.4 4835.1 5087 5399.4 5737.4 6087.8 6456.8
6856.8 7498.7 7915.8 8177.8 8443 8591 8498.8 8033.6 7108.8 5773.1
4020.3 2366 910.9 309.3 72.1 6.2 0
1439.6 1625.6 1815.6 2021.8 2252.8 2483 2736.5 2966.8 3195.5 3421.8
3660.6 3897 4137.4 4399.4 4663 4934.3 5247.5 5611.8 6001 6463
6984 7898 8520.5 9022 9630.6 10408.9 11188.8 11602 11302.7 9981.8
7506.5 4204 1457.4 351.2 47.3 2.3 0
1439.6 1598.5 1762.1 1962.9 2176.8 2393.9 2622.6 2836.5 3059 3282.3
3511 3737.3 3981.5 4229.6 4504.8 4781.6 5099.4 5467.6 5858.4 6317.3
6858.4 7714.2 8477.1 8990.3 9656.2 10517.4 11408.2 11968.7 11740.7 10454.7
7816.6 4290.1 1384.5 322.5 51.2 3.1 0
1439.6 1513.2 1610.9 1731.1 1866.7 2019.5 2176.1 2329.5 2490.8 2661.3
2835.8 3011 3191.6 3390 3611 3856 4124.2 4427.3 4769.2 5165.3
5681.6 6409.5 6922 7422.8 8025.9 8647.6 9174.8 9275.5 8759.2 7456.9
5185.5 2300.9 445.8 79.1 15.5 5.4 0
1439.6 1459 1503.2 1565.2 1643.5 1731.1 1816.3 1900.8 1994.6 2081.5
2181.5 2277.6 2372.2 2486.1 2607.8 2760.6 2988.5 3267.6 3573 3876.1
4294 4749 5032.7 5325.8 5536.6 5694 5676.2 5345.2 4753.7 3858.3
2496.2 955.1 183.7 31.8 10.9 3.9 0
1439.6 1404.7 1389.2 1393.9 1404.7 1414.8 1421 1429.5 1428 1420.2
1414 1404.7 1402.4 1408.6 1407 1409.4 1486.1 1652.8 1835 2015.6
2162.9 2193.9 2160.5 2018.7 1789.2 1535.7 1184.5 801.6 524.1 319.4
162.8 68.2 28.7 9.3 1.6 0 0
1439.6 1294.6 1169 1059 960.5 862.8 761.3 665.9 576 496.9
431 383 365.1 372.9 384.5 393.8 389.2 395.4 434.9 475.2
490.7 472.1 389.9 276.8 182.2 117.1 89.9 74.4 59.7 45
31 17.1 8.5 3.1 0 0 0
1439.6 1186.9 974.5 788.4 634.9 527.2 452 407 375.2 348.1
323.3 300.8 279.1 271.3 278.3 289.9 300 300.8 284.5 261.3
229.5 193.8 161.2 131 107.8 91.5 78.3 65.9 51.2 37.2
24 10.9 5.4 1.6 0 0 0
1439.6 1099.3 817.9 603.9 476 418.6 389.2 365.1 341.1 316.3
293 270.6 250.4 231.8 219.4 214.7 213.2 212.4 211.6 209.3
203.9 188.4 164.3 136.4 108.5 82.9 68.2 57.4 45.7 33.3
17.8 9.3 4.7 0 0 0 0
1439.6 1017.9 692.3 496.1 421.7 390.7 366.7 342.6 318.6 294.6
271.3 249.6 229.5 210.9 192.3 176.8 165.9 158.1 154.3 153.5
151.9 147.3 128.7 105.4 86.8 78.3 68.2 56.6 41.9 27.1
16.3 7.8 3.1 0 0 0 0
1439.6 959.7 610.9 449.6 403.1 377.5 352.7 328.7 303.9 278.3
253.5 232.6 212.4 194.6 179.9 169.8 151.9 139.5 133.3 127.9
117.8 110.9 103.9 97.7 90.7 82.9 72.1 59.7 48.1 38
27.9 15.5 2.3 0 0 0 0
1439.6 904.7 552.7 431 395.4 368.2 342.6 316.3 292.3 266.7
242.6 220.2 200.8 186.1 174.4 162.8 149.6 144.2 138.8 124.8
118.6 114 110.1 106.2 100 90.7 79.1 65.9 56.6 46.5
34.9 20.9 1.6 0 0 0 0
1439.6 876.8 523.3 424.8 390.7 362 334.1 309.3 285.3 259.7
234.9 213.2 195.4 180.6 169 159.7 147.3 138.8 130.2 122.5
117.1 113.2 110.1 105.4 99.2 87.6 69.8 59.7 50.4 40.3
27.9 11.6 0 0 0 0 0
1439.6 875.2 513.2 417.8 386.1 356.6 327.9 302.3 277.5 253.5
229.5 209.3 193.8 180.6 169 159.7 147.3 138 130.2 123.3
118.6 114.7 110.1 104.7 95.4 79.1 55.8 47.3 38 27.9
17.1 3.9 0 0 0 0 0
1439.6 873.7 511.6 416.3 384.5 355.1 327.1 301.6 276.8 252.7
228.7 209.3 193 180.6 169 159.7 147.3 137.2 130.2 123.3
118.6 114.7 110.1 104.7 95.4 77.5 54.3 45.7 36.4 26.4
14.7 3.1 0 0 0 0 0
